2.6.14 ASIB Feedback Controlled Scale Register

This register is used to program a latency regulation value, awqos or arqos, a scale factor coded for powers of 2 in the 2-3 to 2-10 range, to match a 16-bit integrator.

Name: NICGPV_ASIB_KI_FCx
Offset: 0x042134 + x*0x1000 [x=0..10]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      AR_KI[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
      AW_KI[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 10:8 – AR_KI[2:0] AW QOS Scale Factor

Power of 2 in the 2-3 to 2-10 range
ValueNameDescription
0 TWO_POW_M3 2-3
1 TWO_POW_M4 2-4
2 TWO_POW_M5 2-5
3 TWO_POW_M6 2-6
4 TWO_POW_M7 2-7
5 TWO_POW_M8 2-8
6 TWO_POW_M9 2-9
7 TWO_POW_M10 2-10

Bits 2:0 – AW_KI[2:0] AR QOS Scale Factor

Power of 2 in the 2-3 to 2-10 range
ValueNameDescription
0 TWO_POW_M3 2-3
1 TWO_POW_M4 2-4
2 TWO_POW_M5 2-5
3 TWO_POW_M6 2-6
4 TWO_POW_M7 2-7
5 TWO_POW_M8 2-8
6 TWO_POW_M9 2-9
7 TWO_POW_M10 2-10