2.6.17 IB Clock Boundary Synchronization Scheme Register

This register is only present if a programmable clock crossing is configured across the interface bus.
Name: NICGPV_IB_SYNC_MODEx
Offset: 0x0C2020 + x*0x1000 [x=0..1]
Reset: 0x00000004
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      SYNC_MODE[2:0] 
Access R/WR/WR/W 
Reset 100 

Bits 2:0 – SYNC_MODE[2:0] Read Issuing

Selects the required clock boundary synchronization scheme by programming the register value.

ValueNameDescription
0 SYNC_1_TO_1 sync 1:1
1 SYNC_M_TO_1 sync m:1
2 SYNC_1_TO_N sync 1:n
3 SYNC_M_TO_N sync m:n
4 ASYNC async
5 RESERVED Reserved
6 RESERVED Reserved
7 RESERVED Reserved