2.6.6 ASIB Maximum Combined Outstanding Transactions Register
This register is used to
program the maximum number of address requests for the AR and AW
channels.
Name:
NICGPV_ASIB_MAX_COMB_OTx
Offset:
0x042114 + x*0x1000 [x=0..10]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
AWAR_MAX_OTI[6:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
AWAR_MAX_OTF[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 14:8 – AWAR_MAX_OTI[6:0] AW and AR Combined Maximum Outstanding Transactions
Integer
Integer part of maximum
combined outstanding AW and AR addresses
Bits 7:0 – AWAR_MAX_OTF[7:0] AW and AR Combined Maximum Outstanding Transactions
Fraction
Fractional part of
maximum combined outstanding AW and AR addresses
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.