2.6.11 ASIB Read Address Channel Burstiness Allowance Register

This register is used to program a burstiness allowance, in number of transfers.
Name: NICGPV_ASIB_AR_Bx
Offset: 0x042128 + x*0x1000 [x=0..10]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 AR_B[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 AR_B[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – AR_B[15:0] AR Channel Burstiness