2.6.9 ASIB Write Address Channel Average Rate Register

This register is used to program a binary fraction of the average number of transfers per cycle.

Name: NICGPV_ASIB_AW_Rx
Offset: 0x042120 + x*0x1000 [x=0..10]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 AW_R[11:4] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 AW_R[3:0]     
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 31:20 – AW_R[11:0] AW Channel Average Rate