2.2.1 Transmitter EEPROM Configuration Overview

This section provides the high-level EEPROM settings that the user needs to implement the transmitter behavior described above.
  1. Set the same signal/pattern characteristics used by the receiver (such as frequency, modulation, deviation and data rate). For more details, refer to the Receiver EEPROM Configuration Overview.
    Note: The user must ensure to configure both transmitter and receiver with the same RF and pattern characteristics.
  2. Set WDT to 2.1s and enable it.
  3. Enable Power-Down Sleep mode.
Note: The recommendation is to use one EEPROM configuration for both the receiver and transmitter. The specific parameter values (frequency, modulation, deviation, data rate, and more) are application-dependent; users can choose different settings based on their requirements, as long as the transmitter and receiver configurations are compatible.