2.1.1 Receiver EEPROM Configuration Overview

The user requires these settings to automatically start reception, validate the expected ID (payload), provide an indication, and periodically restart. The user must configure the embedded EEPROM as follows:
  1. Set Operation mode after system start to RXMode buffered with suitable service/channel/path.
    Note: The user must not forget Voltage-Controlled Oscillator (VCO) tuning.
  2. Set watchdog enable timeout to 2.1s and enable the Watchdog Timer (WDT).
  3. Enable Power-Down Sleep mode.
  4. Configure the chosen service/path signal and pattern characteristics (such as frequency, modulation, deviation and data rate). For more details, refer to the Signal and Pattern Characteristics.
  5. Enable ID filtering with a suitable ID (matched to the transmitter payload).
  6. Enable ID check pass Interrupt Request (IRQ) for the selected service.