The following steps describe how the receiver operates during range testing:
The chip wakes from OFF mode
using a suitable wake source (for example, a low level on an NPWRONx pin).
RX mode starts automatically with
the service/channel/path defined in EEPROM.
If the configured ID is received,
an event line is asserted (for example, turning on a connected LED).
The device switches to IDLE mode
and the AVR core enters Sleep state.
After approximately 2.1s, the WDT
resets the system.
If the wake source is still
present, the cycle repeats.
Figure 2-1. Receiver (RX) Operation Flow
With this approach, the system periodically checks for a valid message (including a
notification about successful reception) and automatically restarts the cycle.
DS70005658A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.