30.11.11 Debouncer Enable

Important: On PIC32CMSG devices where the EIC is configured as Mix-Secure, read and write accesses are allowed only if the external interrupt x (EXTINTx) is set as Non-Secure in the NONSEC register (NONSEC.EXTINTx bit). Some restrictions apply for the Non-Secure accesses to an Enabled-Protected register as it will not be possible for the Non-Secure to configure it once this register is enabled by the Secure application. This will require some veneers to be implemented on Secure side.
Table 30-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DEBOUNCEN
Offset: 0x30
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 DEBOUNCEN[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 DEBOUNCEN[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 DEBOUNCEN[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 DEBOUNCEN[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:0 – DEBOUNCEN[31:0] Debouncer Enable

The bit x of DEBOUNCEN set the Debounce mode for the interrupt associated with the EIC_EXTINTx pin(s).

ValueDescription
0The EIC_EXTINTx edge input is not debounced.
1The EIC_EXTINTx edge input is debounced.