30.11.7 Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear (INTENCLR) register.
Important: On PIC32CMSG devices where the EIC is configured as Mix-Secure, read and write accesses are allowed only if the external interrupt x (EXTINTx) is set as Non-Secure in the NONSEC register (NONSEC.EXTINTx bit).
Table 30-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x10
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 EXTINT[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 EXTINT[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 EXTINT[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 EXTINT[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – NSCHK Non-secure Check Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the NSCHK Interrupt Enable bit.

Note: For PIC32CMGC devices, this bit is reserved.
ValueDescription
0The NSCHK interrupt is disabled
1The NSCHK interrupt is enabled

Bits 31:0 – EXTINT[31:0] External Interrupt Enable

The bit x of EXTINT enables the interrupt associated with the EIC_EXTINTx pin.

Writing a '0' to bit x has no effect.

Writing a '1' to bit x will set the External Interrupt Enable bit x, which enables the external interrupt EIC_EXTINTx pin(s).

ValueDescription
0The external interrupt EIC_EXTINTx is disabled.
1The external interrupt EIC_EXTINTx is enabled.