Frame Host
The frame host mode is enabled by setting CTRLC.FMODE = HOST and CTRLC.FRMEN = 1.
If the module is enabled in host operating mode (CTRLD.MODE = 0x03), the serial clock is output at the SCK pin, regardless of whether the module is transmitting, and the FSYNC pin is driven high on the next transmit edge of the SCK clock when the Data buffer is written. Data will start transmitting on the subsequent transmit edge of the SPI clock. As long as data is available in the transmit buffer, a new frame sync is initiated after completing a transmit/receive sequence.
If the module is enabled in client operating mode (CTRLD.MODE = 0x2), the input clock at the SCK pin is continuous while the FSYNC pin and transmission are generated in the same way as in host operating mode.
If the 0-bit extension is disabled (CTRLC.DATA32B = 0), the transmit will continue as long as data are present in the internal buffer. The Transmit Complete interrupt flag is set when there are no more data to be transferred, and when the internal shift register is empty. The Data Register Empty flag is set each time a new data can be stored in the internal buffer.
If the 0-bit extension is enabled (CTRLC.DATA32B = 1), and the DATA Length Counter is disabled (LENTH.LENEN = 0), the behavior is similar to the previous mode, with the exception the DATA must be 0-bit format (word).
When the DATA Length Counter is enabled (LENTH.LENEN = 1), the length of the frame is controlled by the DATA Length field in LENGTH register (LENGTH.LEN). The Transmit Complete interrupt flag is set when there are no more data to be transferred, and when the internal shift register is empty. The Data Register Empty flag is set each time a new 0-bit data can be stored in the internal buffer.
A DMA trigger is generated each time there is 0-bit internal place to store a new data. As a consequence, the DMA descriptor transfer counter must be 0-bit aligned.