Jump to main content
9.1 Read ID Code Waveform
- Checking hardware status.Figure 9-1. Hardware Status
Check
- Checking hardware status. Figure 9-2. Hardware Status
Check
- Clocking in
read_id
command.Figure 9-3. Clock in read_id Command
(0x21)
- Clocking in 16 bytes of zero values -
Byte 0Figure 9-4. Clock in 16 Bytes of Zero
Values - Byte 0
- Clock in 16 bytes of zero values -
Byte 1.Figure 9-5. Clock in 16 Bytes of Zero
Values - Byte 1
- Clocking in 16 bytes of zero values -
Byte 2.Figure 9-6. Clock in 16 Bytes of Zero
Values - Byte 2
- Clocking in 16 Bytes of Zero Values -
Byte 3.Figure 9-7. Clock in 16 bytes of zero
values - Byte 3
- Clocking in 16 bytes of zero values -
Byte 4.Figure 9-8. Clock in 16 Bytes of Zero
Values - Byte 4
- Clocking in 16 bytes of zero values -
Byte 5.Figure 9-9. Clock in 16 Bytes of Zero
Values - Byte 5
- Clocking in 16 bytes of zero values -
Byte 6.Figure 9-10. Clock in 16 Bytes of Zero
Values - Byte 6
- Clocking in 16 bytes of zero values -
Byte 7. Figure 9-11. Clock in 16 Bytes of Zero
Values - Byte 7
- Clocking in 16 bytes of zero values -
Byte 8. Figure 9-12. Clock in 16 Bytes of Zero
Values - Byte 8
- Clocking in 16 bytes of zero values -
Byte 9.Figure 9-13. Clock in 16 Bytes of Zero
Values - Byte 9
- Clocking in 16 bytes of zero values -
Byte 10. Figure 9-14. Clock in 16 Bytes of Zero
Values - Byte 10
- Clocking in 16 bytes of zero values -
Byte 11. Figure 9-15. Clock in 16 Bytes of Zero
Values - Byte 11
- Clock in 16 bytes of zero values -
Byte 12. Figure 9-16. Clock in 16 bytes of Zero
Values - Byte 12
- Clock in 16 bytes of zero values -
Byte 13. Figure 9-17. Clock in 16 Bytes of Zero
Values - Byte 13
- Clock in 16 bytes of zero values -
Byte 14.Figure 9-18. Clock in 16 Bytes of Zero
Values - Byte 14
- Clock in 16 bytes of zero values -
Byte 15.Figure 9-19. Clock in 16 Bytes of Zero
Values - Byte 15
- Checking hardware status.Figure 9-20. Hardware Status
Check
- Checking hardware status.Figure 9-21. Hardware Status
Check
- Checking hardware status. Figure 9-22. Hardware Status
Check
- Clocking in read command (0x5).Figure 9-23. Clock in Read Command
(0x5)
- Reading out 16 Bytes of data – Byte 0
= 0xCFFigure 9-24. Reading out 16 Bytes of
Data – Byte 0 = 0xCF
- Reading out 16 Bytes of data – Byte 1
= 0x21.Figure 9-25. Reading out 16 Bytes of
Data – Byte 1 = 0x21
- Reading out 16 Bytes of data – Byte 2
= 0x80.Figure 9-26. Reading out 16 Bytes of
Data – Byte 2 = 0x80
- Reading out 16 Bytes of data – Byte 3
= 0x3F.Figure 9-27. Reading out 16 Bytes of
Data – Byte 3 = 0x3F
- Reading out 16 Bytes of data – Byte 4
= 0x0.Figure 9-28. Reading out 16 Bytes of
Data – Byte 4 = 0x0
- Reading out 16 Bytes of data – Byte 5
= 0x0.Figure 9-29. Reading out 16 Bytes of
Data – Byte 5 = 0x0
- Reading out 16 Bytes of data – Byte 6
= 0x0.Figure 9-30. Reading out 16 Bytes of
Data – Byte 6 = 0x0
- Reading out 16 Bytes of data – Byte 7
= 0x0.Figure 9-31. Reading out 16 Bytes of
Data – Byte 7 = 0x0
- Reading out 16 Bytes of data – Byte 8
= 0x0.Figure 9-32. Reading out 16 Bytes of
Data – Byte 8 = 0x0
- Reading out 16 Bytes of data – Byte 9
= 0x0.Figure 9-33. Reading out 16 Bytes of
Data – Byte 9 = 0x0
- Reading out 16 Bytes of data – Byte
10 = 0x0.Figure 9-34. Reading out 16 Bytes of
Data – Byte 10 = 0x0
- Reading out 16 Bytes of data – Byte
11 = 0x0.Figure 9-35. Reading out 16 Bytes of
Data – Byte 11 = 0x0
- Reading out 16 Bytes of data – Byte
12 = 0x0.Figure 9-36. Reading out 16 Bytes of
Data – Byte 12 = 0x0
- Reading out 16 Bytes of data – Byte
13 = 0x0.Figure 9-37. Reading out 16 Bytes of
Data – Byte 13 = 0x0
- Reading out 16 Bytes of data – Byte
14 = 0x0.Figure 9-38. Reading out 16 Bytes of
Data – Byte 14 = 0x0
- Reading out 16 Bytes of data – Byte
15 = 0x0.Figure 9-39. Reading out 16 Bytes of
Data – Byte 15 = 0x0