Jump to main content
9.2 Read FSN waveform
- Checking hardware status.Figure 9-40. Hardware Status Check
- Checking hardware status.Figure 9-41. Hardware Status Check
- Clocking in
read_FSN
command (0x18).Figure 9-42. Clock in read_FSN command (0x18)
- Clocking in 16 bytes of zero values - Byte 0.Figure 9-43. Clock in 16 Bytes of Zero
Values - Byte 0
- Clocking in 16 bytes of zero values - Byte 1.Figure 9-44. Clock in 16 Bytes of Zero
Values - Byte 1
- Clocking in 16 bytes of zero values - Byte 2.Figure 9-45. Clock in 16 Bytes of Zero
Values - Byte 2
- Clocking in 16 bytes of zero values - Byte 3.Figure 9-46. Clock in 16 Bytes of Zero
Values - Byte 3
- Clocking in 16 bytes of zero values - Byte 4.Figure 9-47. Clock in 16 Bytes of Zero
Values - Byte 4
- Clocking in 16 bytes of zero values - Byte 5.Figure 9-48. Clock in 16 Bytes of Zero
Values - Byte 5
- Clocking in 16 bytes of zero values - Byte 6.Figure 9-49. Clock in 16 Bytes of Zero
Values - Byte 6
- Clocking in 16 bytes of zero values - Byte 7.Figure 9-50. Clock in 16 bytes of zero values - Byte 7
- Clocking in 16 bytes of zero values - Byte 8.Figure 9-51. Clock in 16 Bytes of Zero
Values - Byte 8
- Clocking in 16 bytes of zero values - Byte 9.Figure 9-52. Clock in 16 Bytes of Zero
Values - Byte 9
- Clocking in 16 bytes of zero values - Byte 10.Figure 9-53. Clock in 16 Bytes of Zero
Values - Byte 10
- Clocking in 16 bytes of zero values - Byte 11.Figure 9-54. Clock in 16 Bytes of Zero
Values - Byte 11
- Clocking in 16 bytes of zero values - Byte 12.Figure 9-55. Clock in 16 Bytes of Zero
Values - Byte 12
- Clocking in 16 bytes of zero values - Byte 13.Figure 9-56. Clock in 16 Bytes of Zero
Values - Byte 13
- Clocking in 16 bytes of zero values - Byte 14.Figure 9-57. Clock in 16 Bytes of Zero
Values - Byte 14
- Clocking in 16 bytes of zero values - Byte 15.Figure 9-58. Clock in 16 Bytes of Zero
Values - Byte 15
- Checking hardware status.Figure 9-59. Hardware Status
Check
- Checking hardware status.Figure 9-60. Hardware Status Check
- Clock in read command (0x5).Figure 9-61. Clock in Read Command
(0x5)
- Reading out 16 Bytes of FSN data –
Byte 0 = 0x14.Figure 9-62. Reading out 16 Bytes of
FSN Data – Byte 0 = 0x14
- Reading out 16 Bytes of FSN data – Byte 1 = 0x0.Figure 9-63. Reading out 16 Bytes of
FSN Data – Byte 1 = 0x0
- Reading out 16 Bytes of FSN data – Byte 2 = 0x12.Figure 9-64. Reading out 16 Bytes of
FSN Data – Byte 2 = 0x12
- Reading out 16 Bytes of FSN data – Byte 3 = 0x.Figure 9-65. Reading out 16 Bytes of
FSN Data – Byte 3 = 0x
- Reading out 16 Bytes of FSN data – Byte 4 = 0x13.Figure 9-66. Reading out 16 Bytes of
FSN Data – Byte 4 = 0x13
- Reading out 16 Bytes of FSN data – Byte 5 = 0x0.Figure 9-67. Reading out 16 Bytes of
FSN Data – Byte 5 = 0x0
- Reading out 16 Bytes of FSN data – Byte 6 = 0x44.Figure 9-68. Reading out 16 Bytes of
FSN Data – Byte 6 = 0x44
- Reading out 16 Bytes of FSN data – Byte 7 = 0x0.Figure 9-69. Reading out 16 Bytes of
FSN Data – Byte 7 = 0x0
- Reading out 16 Bytes of FSN data – Byte 8 = 0x5AFigure 9-70. Reading out 16 Bytes of
FSN Data – Byte 8 = 0x5A
- Reading out 16 Bytes of FSN data – Byte 9 = 0xCD.Figure 9-71. Reading out 16 Bytes of
FSN Data – Byte 9 = 0xCD
- Reading out 16 Bytes of FSN data – Byte 10 = 0x0.Figure 9-72. Reading out 16 Bytes of
FSN Data – Byte 10 = 0x0
- Reading out 16 Bytes of FSN data – Byte 11 = 0x0.Figure 9-73. Reading out 16 Bytes of
FSN Data – Byte 11 = 0x0
- Reading out 16 Bytes of FSN data – Byte 12 = 0x4.Figure 9-74. Reading out 16 Bytes of
FSN Data – Byte 12 = 0x4
- Reading out 16 Bytes of FSN data – Byte 13 = 0xD8.Figure 9-75. Reading out 16 Bytes of
FSN Data – Byte 13 = 0xD8
- Reading out 16 Bytes of FSN data – Byte 14 = 0x88.Figure 9-76. Reading out 16 Bytes of
FSN Data – Byte 14 = 0x88
- Reading out 16 Bytes of FSN data – Byte 15 = 0x13.Figure 9-77. Reading out 16 Bytes of
FSN Data – Byte 15 = 0x13