30.5.6 Interrupt Flags

Name: INTFLAGS
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
        CMP 
Access R/W 
Reset 0 

Bit 0 – CMP AC Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set when the OUT signal matches the Interrupt Mode (INTMODE) bit field, as defined in the Interrupt Control (ACn.INTCTRL) register.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the AC Interrupt Flag.