30.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OUTEN | INVERT | INITVAL | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 5 – OUTEN Output Enable
| Value | Description |
|---|---|
| 0 | Output to OUT pin disabled |
| 1 | Output to OUT pin enabled |
Bit 4 – INVERT Invert Output
This bit controls whether the AC output is inverted.
When enabled, the inversion has to be considered when using the AC output signal as an input signal to other peripherals or parts of the system.
| Value | Description |
|---|---|
| 0 | The OUT signal is not inverted |
| 1 | The OUT signal is inverted |
Bit 3 – INITVAL Output Initial Value
This bit controls the initial value of the comparator output.
This initial value prevents the AC output from toggling before the comparator is ready.
| Value | Name | Description |
|---|---|---|
| 0 | LOW | The OUT
signal is initialized to ‘0’ |
| 1 | HIGH | The OUT
signal is initialized to ‘1’ |