30.5.4 Reference Scaling

Name: REFSCALE
Offset: 0x03
Reset: 0xFF
Property: -

Bit 76543210 
 REFSCALE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – REFSCALE[7:0] Scaled Reference Voltage

This bit field defines the scaling factor for the reference voltage scaler.