30.5.7 Status

Name: STATUS
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
        CMP 
Access R 
Reset 0 

Bit 0 – CMP Analog Comparator State

This bit shows the current status of the OUT signal from the Comparator. The status bit is up to three CLK_PER cycles delayed compared to the output value.

ValueNameDescription
0x0 LOW The OUT signal is low
0x1 HIGH The OUT signal is high