30.5.3 MUX Control

Name: MUXCTRL
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
   MUXPOS[2:0]MUXNEG[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:3 – MUXPOS[2:0] Positive Input MUX Selection

This bit field controls the input signal to the positive input of the AC.
ValueNameDescription
0x0 ACINP0 Positive pin 0
0x1 – 0x2 - Reserved
0x3 ACINP3 Positive pin 3
0x4 – 0x6 - Reserved
0x7 VDDDIV10 VDD/10

Bits 2:0 – MUXNEG[2:0] Negative Input MUX Selection

This bit field controls the input signal to the negative input of the AC.
ValueNameDescription
0x0 ACINN0 Negative pin 0
0x1 ACINN1 Negative pin 1
0x2 ACINN2 Negative pin 2
0x3 - Reserved
0x4 REFSCALE Reference scaler
Other - Reserved