Verify that the Connected indicator
appears in the footer.
Click the Target button and
select the intended device from the list.
Click the Read button (download icon) in the footer.
The Status indicator changes to Reading while the operation is in progress.
Upon completion, a snackbar notification confirms success or failure.
Check the Details panel for detailed
status information, if needed.
DS40002689A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.