10.2 Writing a Configuration to a Device
- Ensure that a device is selected as the target.
- Configure the desired settings on the Main and Peripherals tabs.
- Click the Configure button (upload icon) in the footer.
- The Status indicator changes to Writing while the operation is in progress.
- Upon completion, a snackbar notification confirms success or failure.
- Check the Details panel for detailed status information, if needed.
Note:
- If the device is password-protected and locked, unlock it before writing. Use the Device Protection Shortcut in the footer.
- Configuration changes take effect only after physically reconnecting the device or using Reconnect Device from the Target device menu.