10.4 Bulk Programming Multiple Devices

  1. Configure the desired settings on the Main and Peripherals tabs.
  2. Navigate to the Automation tab.
  3. Step 1—Review the configuration summary. Set chip access options if needed, then click Confirm.
  4. Step 2—Connect all target devices. Select the devices to program, then click Confirm.
  5. Step 3—Choose a serial number scheme (Unchanged, Preset 1, Preset 2, or Custom). Review the preview table, then click Confirm.
  6. Step 4—Click Start to begin programming. Monitor progress in the device status table.
  7. Use Pause and Resume to control the programming flow, if needed.
  8. After completion, click Reset to start a new programming session or navigate away.