10.5 Protecting a Device With a Password
- Read the device configuration (see the Reading a Device Configuration section).
- Navigate to the Main tab.
- In the Chip Access section, enable the Password protection toggle.
- In the Enable Password Dialog, enter and confirm an 8-character password.
- Click Confirm.
- Write the configuration to the device (see the Writing a Configuration to a Device section).
To lock the device after enabling password protection:
- Click the Device protection button in the footer.
- Enter the password in the Password Lock/Unlock Dialog.
- Click Confirm.