17.1 PE Communication
The programmer and the PE have a host-client relationship, where the programmer is the host programming device and the PE is the client.
All communication is initiated by the programmer in the form of a command. The PE is able to receive only one command at a time. Correspondingly, after receiving and processing a command, the PE sends a single response to the programmer.