17.2 The PE Command Set
Table 17-2 provides PE command set details, such as op code, mnemonic and short
description for each command. Functional details on each command are provided in Row Program (Row_Program)
Command through Change CFG (CHANGE_CFG)
Command.
The PE sends a response to the programmer for each command that it receives. The response indicates if the command was processed correctly. It includes any required response data or error data.