10.2 Two-Wire Interface
The following steps are required to enter Serial Execution mode:
SendCommand (MTAP_SW_MTAP).- SetMode
(6’b011111). SendCommand (MTAP_COMMAND).- statusVal = XferData
(MCHP_STATUS). - If CPS (statusVal[7]) is not ‘
1’, first, erase the device. - XferData
(MCHP_ASSERT_RST). SendCommand (MTAP_SW_ETAP).- SetMode
(6’b011111). SendCommand (ETAP_EJTAGBOOT).SendCommand (MTAP_SW_MTAP).- SetMode
(6’b011111). SendCommand (MTAP_COMMAND).- XferData
(MCHP_DE_ASSERT_RST). - XferData
(MCHP_FLASH_ENABLE).Note: This step is required for the PIC32MX family devices. SendCommand (MTAP_SW_ETAP).- SetMode
(6’b011111).