Memory verify is performed using the GET_CRC command. Table 17-2 lists the op codes and instructions.Figure 15-1. Verifying Memory with the
PE
The following steps are required to verify memory using the PE:
XferFastData (GET_CRC).
XferFastData (start_Address).
XferFastData (length).
valCkSum = XferFastData (32’h0x00).
Verify that valCkSum matches the checksum of the copy held in the programmer’s
buffer.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.