Reading from the Flash memory is performed by executing a series of read accesses from
the Fastdata register. Table 20-3 shows the EJTAG programming details, including the address and op
code data for performing processor access operations.Figure 15-2. Verifying Memory without the
PE
The following steps are required to verify memory:
XferInstruction
(op code).
Repeat step 1 until the CPU
receives the last instruction.
Verify that valRead matches the
copy held in the programmer’s buffer.
Repeat steps 1-3 for each memory
location.
Table 15-1. Verify Device OP Codes
Step Number
Op Code
Instruction
Step 1
Initialize some constants.
3c13ff20
lui s3, 0xFF20
Step 2
Read memory location.
3c08<ADDR>
lui t0,<FLASH_WORD_ADDR(31:16)>
3508<ADDR>
ori t0, t0, <FLASH_WORD_ADDR(15:0)>
Step 3
Write to Fastdata location.
8d090000
lw t1, 0(t0)
ae690000
sw t1, 0(s3)
Step 4
Read data from Fastdata register
0xFF200000.
Step 3
Repeat steps 2-4 until all configuration
locations are read.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.