18.4.4 Calculating for “DIR” in the Checksum Formula
The value of Device ID register and its mask value, the value derived from applying the mask and the 32-bit summation of bytes are shown in Table 18-3.
From Table 18-3, the
value of DIR is:
- DIR = 0x00000083 (32-bit number)
| Register | POR Default Value | Mask | POR Default Value and Mask | 32-BitSummationof Bytes |
|---|---|---|---|---|
| DEVID | 0x00938053 | 0x000FF000 | 0x00038000 | 0x00000083 |