4.2.3 ADC Conversion Result Low Byte (ADLAR=1)

When an ADC conversion is complete, the result is found in the ADCL and ADCH registers.

Name: ADCH
Offset: 0x1A
Reset: 0x00

Bit 76543210 
 ADC9ADC8ADC7ADC6ADC5ADC4ADC3ADC2 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ADC ADC Conversion Result

These bits represent the result from the conversion.