DRV_PLC_PHY_MAX_PSDU_LEN_PARAMS Struct
C
typedef struct {
/* Modulation type */
DRV_PLC_PHY_MOD_TYPE modType;
/* Modulation scheme */
DRV_PLC_PHY_MOD_SCHEME modScheme;
/* Flag to indicate whether 2 Reed-Solomon blocks have to be used (only used for FCC) */
uint8_t rs2Blocks;
/* Tone Map */
uint8_t toneMap[TONE_MAP_SIZE_MAX];
} DRV_PLC_PHY_MAX_PSDU_LEN_PARAMS;Summary
G3-PLC maximum PSDU length parameters data.
Description
This data type includes the parameters used for the maximum PSDU length computation.
Remarks
This struct is related to PLC_ID_MAX_PSDU_LEN_PARAMS PIB.