1.2.4.4.7 SRV_PVDDMON_CMP_MODE Enum

C

typedef enum 
{
    /* Notify when PVDD level enters the comparison window */
    SRV_PVDDMON_CMP_MODE_IN,

    /* Notify when PVDD level leaves the comparison window */
    SRV_PVDDMON_CMP_MODE_OUT,

} SRV_PVDDMON_CMP_MODE;

Summary

Defines two Comparison modes.

Description

This will be used to set the Comparison mode.