1.2.4.4.1 SRV_PVDDMON_Initialize Function

C

void SRV_PVDDMON_Initialize ( void );

Summary

Initializes the PVDD Monitor service.

Description

This routine initializes the PVDD Monitor service, making it ready for clients to start and use it.

Parameters

None.

Returns

None.

Example

/* Init PVDD Monitor service */
    SRV_PVDDMON_Initialize();