1.1.19.10 WDRV_WINC_InfoDeviceCallbackSet

C

WDRV_WINC_STATUS WDRV_WINC_InfoDeviceCallbackSet
(
    DRV_HANDLE handle,
    WDRV_WINC_INFO_DEVICE_CALLBACK pfInfoDeviceCB
)

Description

Sets a callback to be used when device information is refreshed.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
pfInfoDeviceCBPointer to callback to set.

Returns

  • WDRV_WINC_STATUS_OK - The information has been returned.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.