1.1.19.11 WDRV_WINC_InfoDeviceFirmwareVersionGet
C
WDRV_WINC_STATUS WDRV_WINC_InfoDeviceFirmwareVersionGet
(
DRV_HANDLE handle,
bool active,
WDRV_WINC_FIRMWARE_VERSION_INFO *const pFirmwareVersion
)Description
Returns information on the WINC firmware version and build date/time.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| active | Flag indicating if the active of inactive image is queried. |
| pFirmwareVersion | Pointer to structure to receive version information. |
Returns
- WDRV_WINC_STATUS_OK - The information has been returned.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_RETRY_REQUEST - Version information not available, try again.
Remarks
None.