1.1.19.2 WDRV_WINC_IMAGE_STATE Enum

C

typedef enum
{
    WDRV_WINC_IMAGE_STATE_UNKNOWN = -1,
    WDRV_WINC_IMAGE_STATE_LATENT = 0,
    WDRV_WINC_IMAGE_STATE_ACTIVATED,
    WDRV_WINC_IMAGE_STATE_CURRENT,
    WDRV_WINC_IMAGE_STATE_ROLLBACK
} WDRV_WINC_IMAGE_STATE;

Description

This type defines the possible states of WINC device firmware images.

Members

MembersDescription
WDRV_WINC_IMAGE_STATE_UNKNOWNThe image state is unknown.
WDRV_WINC_IMAGE_STATE_LATENTThe image has not yet been activated.
WDRV_WINC_IMAGE_STATE_ACTIVATEDThe image will run on next boot (subject to verification).
WDRV_WINC_IMAGE_STATE_CURRENTThe image is currently running.
WDRV_WINC_IMAGE_STATE_ROLLBACKThe image will run on next boot (subject to verification) if the current image is invalidated.

Remarks

None.