1.1.19.4 WDRV_WINC_DRIVER_VERSION_INFO Struct

C

typedef struct
{
    /* Version number structure. */
    struct
    {
        uint16_t major;
        uint16_t minor;
        uint16_t patch;
    } version;
} WDRV_WINC_DRIVER_VERSION_INFO;

Description

This data type defines the version information of the driver.

Members

MembersDescription
version.majorMajor version number.
version.minorMajor minor number.
version.patchMajor patch number.

Remarks

None.