1.1.19.12 WDRV_WINC_InfoOpChanGet

C

WDRV_WINC_STATUS WDRV_WINC_InfoOpChanGet
(
    DRV_HANDLE handle,
    WDRV_WINC_CHANNEL_ID *const pOpChan
)

Description

Retrieves the current operating channel.

Precondition

WDRV_WINC_Initialize should have been called.

WDRV_WINC_Open should have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
pOpChanPointer to variable to receive the operating channel.

Returns

  • WDRV_WINC_STATUS_OK - The information has been returned.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_NOT_CONNECTED - No current connection.

Remarks

None.