1.1.19.3 WDRV_WINC_DEVICE_INFO Struct
C
typedef struct
{
bool isValid;
uint32_t id;
uint8_t numImages;
/* Information for each device image. */
struct
{
uint32_t seqNum;
uint32_t version;
uint32_t srcAddr;
WDRV_WINC_IMAGE_STATE imgState;
} image[WINC_CFG_PARAM_NUM_DI_IMAGE_INFO];
} WDRV_WINC_DEVICE_INFO;Description
This data type defines the device information of the WINC.
Members
| Members | Description |
|---|---|
| isValid | Flag indicating if this information is valid. |
| id | WINC device ID. |
| numImages | Number of flash images. |
| image.seqNum | Sequence number. |
| image.version | Version information. |
| image.srcAddr | Source address. |
| image.imgState | Image state. |
Remarks
None.