1.1.10.13 WDRV_WINC_BSSFindSetScanChannels24
C
WDRV_WINC_STATUS WDRV_WINC_BSSFindSetScanChannels24
(
DRV_HANDLE handle,
WDRV_WINC_CHANNEL_MASK channelMask24
)Description
In some scenarios an application may want to scan on a subset of channels. This function configures which channels are set to be scanned when issuing a multi-channel scan (when WDRV_WINC_CID_ANY is passed as channel).
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| channelMask | A 2.4GHz channel mask detailing which channels to scan. |
Returns
- WDRV_WINC_STATUS_OK - The request was accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The WINC was unable to accept this request.
Remarks
None.