1.1.10.1 WDRV_WINC_CHANNEL24_MASK Enum

C

typedef enum
{
    WDRV_WINC_CM_2_4G_NONE = 0x0000,
    WDRV_WINC_CM_2_4G_CH1 = 0x0001,
    WDRV_WINC_CM_2_4G_CH2 = 0x0002,
    WDRV_WINC_CM_2_4G_CH3 = 0x0004,
    WDRV_WINC_CM_2_4G_CH4 = 0x0008,
    WDRV_WINC_CM_2_4G_CH5 = 0x0010,
    WDRV_WINC_CM_2_4G_CH6 = 0x0020,
    WDRV_WINC_CM_2_4G_CH7 = 0x0040,
    WDRV_WINC_CM_2_4G_CH8 = 0x0080,
    WDRV_WINC_CM_2_4G_CH9 = 0x0100,
    WDRV_WINC_CM_2_4G_CH10 = 0x0200,
    WDRV_WINC_CM_2_4G_CH11 = 0x0400,
    WDRV_WINC_CM_2_4G_CH12 = 0x0800,
    WDRV_WINC_CM_2_4G_CH13 = 0x1000,
    WDRV_WINC_CM_2_4G_CH14 = 0x2000,
    WDRV_WINC_CM_2_4G_ALL = 0x3fff,
    WDRV_WINC_CM_2_4G_DEFAULT = 0x07ff,
    WDRV_WINC_CM_2_4G_NORTH_AMERICA = 0x07ff,
    WDRV_WINC_CM_2_4G_EUROPE = 0x1fff,
    WDRV_WINC_CM_2_4G_ASIA = 0x3fff
} WDRV_WINC_CHANNEL24_MASK;

Description

The channel mask consists of a single bit for each discrete channel. Channels may be combined to form groups of channels, some of which are defined in this list.

Members

MembersDescription
WDRV_WINC_CM_2_4G_NONENo channels.
WDRV_WINC_CM_2_4G_CH12.4GHz (2412 MHz) channel 1.
WDRV_WINC_CM_2_4G_CH22.4GHz (2417 MHz) channel 2.
WDRV_WINC_CM_2_4G_CH32.4GHz (2422 MHz) channel 3.
WDRV_WINC_CM_2_4G_CH42.4GHz (2427 MHz) channel 4.
WDRV_WINC_CM_2_4G_CH52.4GHz (2432 MHz) channel 5.
WDRV_WINC_CM_2_4G_CH62.4GHz (2437 MHz) channel 6.
WDRV_WINC_CM_2_4G_CH72.4GHz (2442 MHz) channel 7.
WDRV_WINC_CM_2_4G_CH82.4GHz (2447 MHz) channel 8.
WDRV_WINC_CM_2_4G_CH92.4GHz (2452 MHz) channel 9.
WDRV_WINC_CM_2_4G_CH102.4GHz (2457 MHz) channel 10.
WDRV_WINC_CM_2_4G_CH112.4GHz (2462 MHz) channel 11.
WDRV_WINC_CM_2_4G_CH122.4GHz (2467 MHz) channel 12.
WDRV_WINC_CM_2_4G_CH132.4GHz (2472 MHz) channel 13.
WDRV_WINC_CM_2_4G_CH142.4GHz (2484 MHz) channel 14.
WDRV_WINC_CM_2_4G_ALL2.4GHz channels 1 through 14.
WDRV_WINC_CM_2_4G_DEFAULT2.4GHz channels 1 through 11.
WDRV_WINC_CM_2_4G_NORTH_AMERICA2.4GHz channels 1 through 11.
WDRV_WINC_CM_2_4G_EUROPE2.4GHz channels 1 through 13.
WDRV_WINC_CM_2_4G_ASIA2.4GHz channels 1 through 14.

Remarks

None.