1.1.10.4 WDRV_WINC_SSID Struct
C
typedef struct
{
uint8_t name[WDRV_WINC_MAX_SSID_LEN];
uint8_t length;
} WDRV_WINC_SSID;Description
The SSID consists of a buffer and a length field.
Members
| Members | Description |
|---|---|
| name | SSID name, up to WDRV_WINC_MAX_SSID_LEN characters long. |
| length | Length of SSID name. |
Remarks
None.