1.1.10.17 WDRV_WINC_BSSFindSetScanMatchMode

C

WDRV_WINC_STATUS WDRV_WINC_BSSFindSetScanMatchMode
(
    DRV_HANDLE handle,
    WDRV_WINC_SCAN_MATCH_MODE matchMode
)

Description

This function configures the matching mode, either stop on first or match all, used when scanning for SSIDs.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
matchModeRequired scan matching mode.

Returns

  • WDRV_WINC_STATUS_OK - The request was accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.