1.1.10.12 WDRV_WINC_BSSFindSetRSSIThreshold

C

WDRV_WINC_STATUS WDRV_WINC_BSSFindSetRSSIThreshold
(
    DRV_HANDLE handle,
    int8_t rssiThreshold
)

Description

The RSSI threshold required for reconnection to an AP without scanning all channels first.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
rssiThresholdMinimum RSSI for detection.

Returns

  • WDRV_WINC_STATUS_OK - The request was accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.