34.8.15 Interrupt Enable Set Register

Table 34-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x1D5
Reset: 0x00
Property: RW

Bit 76543210 
        NSCHK 
Access RW 
Reset 0 

Bit 0 – NSCHK Non-Secure Check Interrupt Enable