34.8.7 Ready Users Register

Table 34-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: READYUSR
Offset: 0x01C
Reset: 0x0000000F
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     READYUSRREADYUSRREADYUSRREADYUSR 
Access RRRR 
Reset 0000 
Bit 76543210 
 READYUSRREADYUSRREADYUSRREADYUSRREADYUSRREADYUSRREADYUSRREADYUSR 
Access RRRRRRRR 
Reset 00001111 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – READYUSR Ready User for Channel x

This bit is set when all event users connected to channel n are ready to handle incoming events on channel x.

This bit is cleared when at least one of the event users connected to the channel is not ready.

When the event channel x path is asynchronous, this bit is always read zero.