34.8.13 User Multiplexer n

Table 34-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: USER
Offset: 0x0120 + n*0x01 [n=0..19]
Reset: 0x00
Property: RW

Bit 76543210 
 CHANNEL[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 7:0 – CHANNEL[7:0] Channel Event Selection

These bits select channel n to connect to the event user m. Refer to the Event User Mapping table for finding out the m value corresponding to each module event user input.

Note:
  1. A value x of this bit field selects channel n = x-1.
  2. By default, a channel is asynchronous. Channelresynchronous path can be enabled if resynchronous selection is written to CHANNEL.PATH bit field.