33.2.7.7 FFLTADR SFR Description
FFLTADR.FLTADR contains the System Physical Flash Address at which a Fault Injection occurs.
FFLTADR.FLTADR contains the System Physical Flash Address at which a Fault Injection occurs.
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.