33.2.7.6 FFLTPTR SFR Description

FLT1PTR

The Fault Pointer inverts the selected bit in the ECC Calculation Vector, V. For Single or Double Fault injection, logic inverts bit V[FLT1PTR], as defined in the Flash ECC Vector table. The "FLASH ECC VECTOR" table shows the mapping between the calculation vector and Data, ECC and Parity bits.

FLT2PTR

The Fault Pointer inverts the selected bit in the ECC Calculation Vector. For Double Fault injection, logic inverts bit V[FLT2PTR], as defined in the Flash ECC Vector table. The "FLASH ECC VECTOR" table also shows the mapping between the calculation vector and Data, ECC and Parity bits.