3.1.3 ATA UHF Evaluation GUI
For evaluation and verification purposes, Microchip offers an environment that allows controlling and configuring of all the available features, such as:
- Start of various modes
- Use of memory access functions
- Offers predefined modes, such as Transmit Continuous Wave (CW) and Receive Continuous Buffer mode