3.1.2 ATA583X Two-Way Three Channel Demo
A simple bidirectional demo application is available for range and redundancy testing. The application comes with a GUI to visualize the reception and transmission of data from the base station. The mobile device indicates successful communication by LED status. This application is developed for the ATA5831 product family, and is also used with the ATA8510 product family. For more details on the environment, refer to the ATA5835 2-Way 3-Channel Demo Quick Start Guide.